Pasternack Enterprises MCX connectors category includes 43 part numbers, most of which are RoHS and REACH compliant. MCX connectors in this category will terminate to coax, PCB (printed circuit board) or terminal. Our MCX connectors are built to precise RF and microwave industry specifications.
Pasternack MCX connectors are built in jack or plug gender in standard polarity or reverse polarity threads, with 50 Ohm impedance. MCX connectors are available in straight or right angle versions, as well as, bulkhead, 2 hole panel, 4 hole panel or mountless options. These MCX connector designs include crimp/solder or solder attachment methods. We offer MCX connectors with standard or high performance levels built with brass or stainless steel bodies.
Our facility certified to ISO 9001:2015 ships MCX connectors the same day from the broadest and deepest in stock inventory of microwave and RF components. Excellent customer service and technical support are on hand to support our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.