USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas
  • UV Protected Fiberglass or Polycarbonate radome options
  • Mid Band (1.7 GHz to 2.7 GHz) 4G LTE or 5G capable
  • 6 to 10 dBi gain
  • Vertical polarization
  • Type N Female connectors
  • Outdoor rated omnidirectional antennas
  • In stock and ready to ship same day
1710 to 2700 MHz 5G Omnidirectional Antennas

1710 to 2700 MHz 5G Omnidirectional Antennas from Pasternack

The 1.7 GHz to 2.7 GHz omnidirectional outdoor rated base station antennas from Pasternack come with rugged fiberglass or polycarbonate radomes. These antennas are 5G, 4G, and LTE ready in addition to handling Wi-Fi, UMTS, GSM or PCS applications.  The included stainless steel heavy duty brackets are perfect for prolonged outdoor installation.  Pasternack's mid band point to multi-point outdoor omnidirectional antennas come equipped with N Female connectors perfect for telecommunication applications.

Our 1710 MHz to 2700 MHz omnidirectional colinear antennas are high-quality components backed by expert technical support and sales personnel and are available to ship the same day.

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451