USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
▼ Click on a product below for more details
Picture
Part No.
/Additional Views
Frequency
Band
(MHz)
Gain
(dBi)
VSWR
Size
(inch)
Size
(mm)
Design
Embedded PCB GPS Antennas from Pasternack
Embedded GPS PCB antennas from Pasternack enable wireless connectivity devices to be built without an external antenna. These embedded GPS antennas are small enough to fit into terminals with limited space using the double-sided adhesive tape on the back. These integrated PCB antennas support GPS frequency bands from 1575 to 1602 MHz , to serve the needs of a wide range of land or water-based GPS end applications.
Pasternack’s PCB embedded GPS antennas are in-stock and available for same-day shipping!
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451