Page 581 - RF Adapter Datasheets
P. 581

Low PIM 4.3-10 Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91476


                   Mechanical Specifications
                       Size
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      4.3-10 Male                N Male
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             4.3-10 Male                               N Male
                       Contact            Brass               Silver               Brass               Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Gasket          Silicone Rubber                         Silicone Rubber
                       Coupling Nut       Brass              Tri-Metal             Brass              Tri-Metal
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.3-10 Male to N Male Adapter PE91476
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91476  REV 1.0                                                2
   576   577   578   579   580   581   582   583   584   585   586