Page 575 - RF Adapter Datasheets
P. 575

Low PIM 4.3-10 Female to 4.3-10 Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91386


                   Configuration
                       • 4.3-10 Female Connector 1                      • Low PIM Design
                       • 4.3-10 Female Connector 2                      • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.08:1 up to 6 GHz                 • Low Coupling Torque
                       • PIM levels lower than -166 dBc                 • Corrosion Resistant Tri-Metal Finish
                       • Silver Plated Bronze Contact
                   Applications
                       • General Purpose Test           • Base Stations                  • Small Cells
                       • Low PIM Applications           • Distributed Antenna Systems    • Feeder Cables
                       • Mobile Communications Systems   (DAS)
                   .
                   Description
                   Pasternack’s PE91386 4.3-10 female to 4.3-10 female adapter is part of our full line of RF components available for same-
                   day shipping. Our 4.3-10 to 4.3-10 adapter has a female to female gender configuration in a low PIM design. PE91386 4.3-10
                   female to 4.3-10 female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.08:1 maximum
                   and passive intermodulation of -166 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.08:1
                       Insertion Loss                                                    0.13           dB
                       Passive Intermodulation                                           -166           dBc
                       Operating Voltage (AC)                                            1,000          Vrms
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 4.3-10 Female to 4.3-10 Female Adapter PE91386








                                                       PE91386  REV 1.0                                                1
   570   571   572   573   574   575   576   577   578   579   580