Page 497 - RF Adapter Datasheets
P. 497

Bulkhead 4.1/9.5 Mini DIN Female to 4.1/9.5
                        Mini DIN Female Adapter IP67 Mated


      TECHNICAL DATA SHEET                                                                               PE91197



                   Configuration
                       Connector 1                                       4.1/9.5 Mini DIN Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       4.1/9.5 Mini DIN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      Bulkhead

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.25:1

                       Frequency 1
                       Frequency, GHz                                    DC to 3
                       VSWR                                              1.1:1
                       Frequency 2
                       Frequency, GHz                                    3 to 4
                       VSWR                                              1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.598 [40.59]
                       .
                       Connector 1
                       Type                                              4.1/9.5 Mini DIN Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              4.1/9.5 Mini DIN Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C
                       Ingress Protection                                IP67 Mated




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead 4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated PE91197








                                                        PE91197  REV 1.0                                               1
   492   493   494   495   496   497   498   499   500   501   502