Page 491 - RF Adapter Datasheets
P. 491

4.1/9.5 Mini DIN Female to 4.1/9.5 Mini
                           DIN Female Adapter IP67 Mated


      TECHNICAL DATA SHEET                                                                               PE91196



                   Configuration
                       Connector 1                                       4.1/9.5 Mini DIN Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       4.1/9.5 Mini DIN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.25:1

                       Frequency 1
                       Frequency, GHz                                    DC to 3
                       VSWR                                              1.1:1

                       Frequency 2
                       Frequency, GHz                                    3 to 4
                       VSWR                                              1.15:1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.598 [40.59]
                       .
                       Connector 1
                       Type                                              4.1/9.5 Mini DIN Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              4.1/9.5 Mini DIN Female
                       Mating Cycles                                     500
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +120 deg C

                       Ingress Protection                                IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 Mated PE91196








                                                        PE91196  REV 1.0                                               1
   486   487   488   489   490   491   492   493   494   495   496