Page 365 - RF Adapter Datasheets
P. 365

2.92mm Female to SSMA Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9768


                   Configuration
                       • 2.92mm Female Connector 1                      • 50 Ohms
                       • SSMA Male Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 40 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9768 2.92mm female to SSMA male adapter is part of our full line of RF components available for same-day
                   shipping. The 2.92mm connector mates mechanically with commercially available SMA and 3.5mm connectors. Our 2.92mm
                   to SSMA adapter has a female to male gender configuration. PE9768 2.92mm female to SSMA male adapter operates to 40
                   GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.32           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            0.806 in [20.47 mm]
                       Width                                             0.25 in [6.35 mm]
                       Weight                                            0.006 lbs [2.72 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2.92mm Female to SSMA Male Adapter PE9768








                                                        PE9768  REV 1.1                                                1
   360   361   362   363   364   365   366   367   368   369   370