Page 180 - RF Adapter Datasheets
P. 180

Precision 2.4mm Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9503


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     2.4mm Female                N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            2.4mm Female                               N Male
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       Coupling Nut                                        Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision 2.4mm Female to N Male Adapter PE9503








                                                        PE9503  REV 1.1                                                2
   175   176   177   178   179   180   181   182   183   184   185