SMA Male Connectors

Pasternack Enterprises SMA male connectors category includes 129 part numbers, most are RoHS and REACH compliant. SMA male connectors in this category will terminate to coax, PCB (printed circuit board) or terminal. These SMA male connectors are built to precise microwave and RF industry specifications.


Pasternack SMA male connectors are manufactured in standard polarity, reverse polarity or reverse thread threads, designed with quick disconnect (QD) or standard configurations, with 50 Ohm impedance. SMA male connectors are available in straight or right angle versions, as well as, bulkhead, 2 hole panel, 4 hole panel or mountless options. These SMA male connectors designs are available in clamp/solder, crimp/solder, crimp/solder (captive contact), field replaceable, solder, solder (without contact), solder/solder or solder/solder (captive contact) attachments. We offer SMA male connectors with standard or high performance levels available with brass or stainless steel bodies.


Our manufacturing facility certified to ISO 9001:2015 ships SMA male connectors the same day from the broadest and deepest in stock inventory of microwave and RF parts. Excellent technical support and customer service are on hand to support our customers. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.