Pasternack SMA female connectors category includes a large selection of part numbers, most of which are RoHS and REACH compliant. SMA female connectors in this category will terminate to coax, PCB (printed circuit board) or terminal and are built to precise RF and microwave industry specifications. Our SMA female connectors are constructed in standard polarity, reverse polarity SMA or reverse thread SMA and designed with quick disconnect (QD) or standard configurations all with 50 Ohm impedance.
SMA female connectors are available in straight, radius right angle SMA or right angle SMA versions, as well as, press in, bulkhead, 2 hole panel, 4 hole panel or no mount options. These female SMA connector designs are available in clamp/solder, compression, crimp/solder, crimp/solder (captive contact), field replaceable, solder, solder/solder or solder/solder (captive contact) attachments. We offer SMA female connectors with standard or high performance levels constructed with brass or stainless steel bodies.
Female SMA connectors ship same day from our facility certified to ISO 9001:2015 from the broadest and deepest inventory of RF, microwave and millimeter wave products. Exceptional customer service and technical support are available to support you on SMA female connector questions. Contact us by email or phone at sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International.