Rotary Joint Operating to 18 GHz 2.92mm Female 2.92mm Female Connectors
Product ID:
PE1402
Pricing
Quantity | Price |
1-9 | $245.99 |
10-24 | $241.07 |
25-99 | $236.15 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 26
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.92mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Series 2 | 2.92mm |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Frequency, Min | DC |
Frequency, Max | 18 GHz |
Power, Max | 30 Watts |
Average Rotation Speed | 100 |
VSWR, Max | 1.4:1 |
Description
Rotary Joint Operating to 18 GHz 2.92mm Female 2.92mm Female Connectors
RF rotary joint union PE1402 from Pasternack is manufactured to precise radio frequency component standards for applications such as rotary antenna systems such as air traffic control radar, air radar, ship radar, vehicle radar, other rotating radar antenna applications and more. This radio frequency rotary joint design is constructed with 2.92mm connector to 2.92mm connector. This 2.92mm to 2.92mm rotary joint for RF uses a female for side 1 and a female for side 2. Our "2.92mm female to 2.92mm female" precision RF rotary union joint has maximum frequency of 18 GHz and a maximum VSWR of 1.4:1.
Our rotary joint for radio frequency applications like rotating radar antenna, has an average rotation speed limit of 100 RPM. PE1402 2.92mm connector to 2.92mm rotating RF connection joint is part of more than 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This RF union rotating connector joint is in-stock at our ISO 9001:2008 facility in Irvine, CA. Pasternack Enterprises is where to buy your rotary joint components for same day shipping throughout the United States and internationally, as with all other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.