Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
**UNPRESSURIZED, 10% DUTY CYCLE
Pasternack’s waveguide electromechanical relay switch series offers full waveguide performance covering C-band, X-band, Ku-band, K-band and Ka-band frequencies. The frequency range covered by all waveguide relay switch components is from 5.85 GHz to 40 GHz. Waveguide electromechanical relay switches are ideal for applications that include electronic warfare, electronic countermeasures, microwave radio, VSAT, SATCOM, radar, research and development, space systems and test instrumentation.
These waveguide electromechanical relay switches are configured for single-pole double-throw (SPDT) operation with latching self-cut-off actuators, TTL logic and position indicators with manual override. A shorting plate can be removed from the waveguide switches for optional double-pole double-throw (DPDT) operation.
All relay electromechanical waveguide switch components incorporate a patented motor drive with arc suppression and include an environmentally sealed quick-connect DC control connector and mate.
The compact package design features integrated waveguide ports with grooved flanges and O-rings included for pressurized operation (up to 30 PSIG). A broad selection of popular waveguide sizes includes WR137, WR112, WR90, WR75, WR62, WR42 and WR28.
For a complete list of Pasternack's products please click here