Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Pasternack’s PLL frequency synthesizers cover a broad range of frequency bands from 25 MHz to 27 GHz. The compact and rugged SMA-connectorized PLL frequency synthesizer designs support a USB 2.0 interface with a PC computer that supplies DC power and GUI command control. USB controlled PLL frequency sythesizer models offer high output power levels that range from +10 dBm to +19 dBm typical, and output attenuation is adjustable up to 50 dB in 1 dB steps.
Phase locked frequency sysnthesizer speed is 1 msec typical. Phase noise of these PLL sythesizers is as low as -108 dBc/Hz at 100 MHz offset. Additional sythesizer features include a 50 MHz internal frequency source and optional external reference with supplied cable.
Frequency resolution can be adjusted using either Integer (default) or fractional modes with resolution to a step size down to 1 MHz. PLL freq. sythesizer modules support functional LED indicators that confirm a USB connection, phase locking and unlocking, and RF power disable. All models are RoHS and Reach compliant and are classified as EAR99. A comprehensive phased lock loop frequency sythesizer user manual and VISA compliant software package can be downloaded from the Pasternack website.
Pasternack’s USB-controlled PLL synthesizers are in-stock and ready for immediate shipment.
For a complete list of Pasternack's products please click here