Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.
Pasternack’s straight waveguide section series consists of many models that operate in the frequency range of 5.85 GHz to 110 GHz. These waveguide straight section components operate in 13 waveguide bands from C to W band. The waveguide sections from Pasternack also deliver VSWR as low as 1.03:1.
These straight waveguides are available in section lengths from 3 inches to 12 inches. The straight waveguide interconnects are made of either painted copper alloy or gold-plated, oxygen-free hard copper (OFHC) and feature UG, CPR and UBR-style flanges.
Our straight waveguides are ideally suited for aerospace, defense, industrial, test and instrumentation, telecom and medical industries and typical applications include instrumentation, test benches, high-efficiency RF/Microwave transmission, SATCOM, MILCOM, radar and telecom networks. As with the other over 40,000 RF, microwave and millimeter wave components from Pasternack, these straight waveguide sections are in-stock. Not only are they in stock, but this complete waveguide section series in straights ship the same day as they are purchased.
For a complete list of Pasternack's products please click here