Dual Junction Circulator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and N Female
Product ID:
PE83CR1018
Pricing
Quantity | Price |
1-4 | $1,140.00 |
5-9 | $1,094.40 |
10-24 | $1,048.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | N |
Connector In Gender | Female |
Connector Out Series | N |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1 dB |
Maximum Input Power | 50 Watts |
Minimum Isolation | 40 dB |
Description
Dual Junction Circulator with 40 dB Isolation from 2 GHz to 4 GHz, 50 Watts and N Female
RF circulator PE83CR1018 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with type N connectors that are female. Our type N circulator has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.
This N type coaxial circulator has a minimum isolation of 40 dB and a maximum input power of 50 Watts. PE83CR1018 coaxial type N circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.