Directional 10 dB N Coupler From 800 MHz to 2.5 GHz Rated To 60 Watts
Product ID:
PE2237-10
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Directionality | Directional |
Connector Series | N |
Connector Gender | Female |
Design | Coupler |
Minimum Frequency | 800 MHz |
Maximum Frequency | 2.5 GHz |
Maximum Input Power | 60 Watt |
Coupling Value | 10 dB |
Description
Directional 10 dB N Coupler From 800 MHz to 2.5 GHz Rated To 60 Watts
RF coupler part number PE2237-10 from Pasternack is one of over 40,000 RF components available for same day shipping worldwide. This RF coupler is directional and is manufactured with N ports. Our directional coupler design uses N ports that are female gender and 50 Ohm impedance.
The Pasternack directional coupler design is rated for a minimum frequency of 800 MHz and a maximum frequency of 2.5 GHz. Directional coupler part # PE2237-10 is constructed with a coupling value of 10 dB and a coupler directivity of 20 dB. This female N directional coupler is built with a maximum insertion loss of 1.2 dB and a maximum input power of 60 watts.
Our directional coupler design with N connector is rated for a maximum insertion loss of 1.2 dB and a maximum VSWR of 1.25. Additional female N coupler specs for this RF component can be found on its radio frequency directional coupler PDF specifications datasheet above. PE2237-10 directional 10 dB N coupler is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack and it can be bought and then shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.