Circulator With 18 dB Isolation From 2 GHz to 4 GHz, 10 Watts And N Female
Product ID:
PE8411
Pricing
Quantity | Price |
1-4 | $940.00 |
5-9 | $902.40 |
10-24 | $864.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | N |
Connector In Gender | Female |
Connector Out Series | N |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 0.6 dB |
Maximum Input Power | 10 Watts |
Minimum Isolation | 18 dB |
Description
Circulator With 18 dB Isolation From 2 GHz to 4 GHz, 10 Watts And N Female
RF circulator PE8411 from Pasternack is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF circulator is manufactured with type N connectors that are female. Our type N circulator has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.
This type N coaxial circulator has a minimum isolation of 18 dB and a maximum input power of 10 Watts. PE8411 coaxial N type circulator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency circulator can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.