0 to 10 dB Rotary Continuously Variable Attenuator, SMA Female To SMA Female Rated To 5 Watts From 12.4 GHz To 18 GHz
Product ID:
PE7065-11
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Design | Continuously Variable |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Power Maximum | 5 Watt |
VSWR Maximum | 1.5:1 |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Maximum Attenuation | 10 dB |
Step Type | Rotary |
Description
0 to 10 dB Rotary Continuously Variable Attenuator, SMA Female To SMA Female Rated To 5 Watts From 12.4 GHz To 18 GHz
PE7065-11 is a variable attenuator from Pasternack. This SMA microwave attenuator is a continuously variable attenuator design. Our coaxial 50 Ohm adjustable attenuator is precision manufactured to RF and microwave industry specifications.
The Pasternack variable RF attenuator has a female gender for connector 1 and a SMA female for connector 2. PE7065-11 variable attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 10 dB. This microwave variable attenuator has frequency range of 12.4 GHz to 18 GHz and a maximum VSWR of 5. Our countinouusly variable attenuator is rated to 5 Watt at the stated attenuation.
Our variable attenuator PE7065-11 is shipped same day as purchased from Pasternack's facility certified to ISO 9001:2015. This attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.