To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WRD-650 Double Ridge Waveguide 10 dB Broadwall Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz, Brass

Product ID: PEWRD650CP02-10

Pricing

QuantityPrice
1-4$4,389.00
5-9$4,301.22
10-24$4,213.44
25-99$4,125.66
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide Size WRD-650
Flange Type Cover
Flange Group Standard
Frequency, Min 6.5 GHz
Frequency, Max 18 GHz
Impedance 50
Maximum VSWR 1.5:1
Maximum Insertion Loss 0.8
Coupling 10

Description

WRD-650 Double Ridge Waveguide 10 dB Broadwall Coupler, N Female Coupled Port, 6.5 GHz to 18 GHz, Brass

The PEWRD650CP02-10 is a WRD-650 Directional Broadwall double ridge waveguide coupler with N female coupled port that operates in the frequency range of 6.5 to 18 GHz. This Waveguide component has a maximum VSWR of 1.5:1. These designs are made of painted copper alloy and incorporate a broad wall configuration that result in a mid-band nominal coupling value of 10, 20, 30, 40 or 50 dB. Common applications for this component would be where power measurements are required within a system for measuring/sampling power or frequency monitoring with minimal signal loss to the main transmission line. Pasternack offers a complete family of waveguide Crossguide and Broadwall couplers that are in-stock and ship same day.