To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

WRD-750 Waveguide H-Bend with UG Square Cover Flange Operating from 7.5 GHz to 18 GHz

Product ID: PEWRD750B002

Pricing

QuantityPrice
1-9$620.00
10-24$595.20
25-99$570.40
100-249$545.60
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Type of BendH-Bend
Waveguide Size 1WRD-750
Flange Size 1UG
Waveguide Size 2WRD-750
Flange Size 2UG
Frequency, Min7.5 GHz
Frequency, Max18 GHz

Description

WRD-750 Waveguide H-Bend with UG Square Cover Flange Operating from 7.5 GHz to 18 GHz

PEWRD750B002 is a WR-WRD-750 waveguide bend that is a H-Bend type with a UG flange. Our WR-WRD-750 waveguide bend has a minimum frequency of 7.5 GHz and a maximum frequency of 18 GHz.

WR WRD-750 waveguide bend PEWRD750B002 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. This WR-WRD-750 H-Bend waveguide with UG flange can ship worldwide the same day as it is purchased as with our other available RF parts.