WR-10 Waveguide Lens Horn Antenna Operating from 89 GHz to 99 GHz with a Nominal 40 dBi Gain with UG-387/U Round Cover Flange
Product ID:
PEWAN1084
Pricing
Quantity | Price |
1-4 | $2,900.00 |
5-9 | $2,842.00 |
10-24 | $2,784.00 |
25-99 | $2,726.00 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-10 |
Frequency, Min | 89 GHz |
Frequency, Max | 99 GHz |
Beam Width V | 1 |
Beam Width H | 1 |
Description
WR-10 Waveguide Lens Horn Antenna Operating from 89 GHz to 99 GHz with a Nominal 40 dBi Gain with UG-387/U Round Cover Flange
PEWAN1084 WR-10 lens horn gain horn antenna is also known as a waveguide horn. This WR-10 lens horn gain horn antenna has a 40 dBi nominal gain and a round cover flange. Our 40 dBi WR-10 horn antenna has a minimum frequency of 89 GHz and a maximum frequency of 99 GHz.
WR-10 lens horn gain horn waveguide antenna PEWAN1084 has a vertical beam width of 1 and horizontal of 1 degrees at 3 dB. This WR10 lens horn gain horn antenna with 40 dBi is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR10 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.