3 dBi WideBand Rubber Duck Antenna 860-960 MHz RP-SMA Connector
Product ID:
PE51RD1008
Pricing
Quantity | Price |
1-24 | $32.39 |
25-49 | $30.77 |
50-99 | $29.15 |
100-249 | $27.86 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarization | Vertical |
Minimum Frequency | 860 MHz |
Maximum Frequency | 960 MHz |
Connector 1 Polarity | Reverse Polarity |
Connector Series | SMA |
Connector Gender | Plug |
Impedance | 50 Ohm |
Maximum Input VSWR | 2:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.