To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

N Calibration Kit Including Short Circuit, Open Circuit, Load and Thru Components Operating From DC to 18 GHz

Product ID: PE5501-KIT
Product discontinued.
Search for alternative Calibration Kits or contact us.

Description

Pasternack Vector Network Analyzer Calibration Kit with N Type Connectors

This vector network analyzer calibration kit with N-Type connectors is designed to calibrate a broad range of VNA models. VNA calibration kit is designed for equipment that utilizes a short open load calibration technique. With this N type vector network analyzer calibration kit you can make error corrected measurements of test devices supplied with N type connectors from DC to 18 GHz.

The Pasternack vector network analyzer calibration kit contains both male plug and female jack N connector interfaces. Using this VNA calibration kit from Pasternack Enterprises you can perform full two port error corrections.Vector Network Analyzer Calibration Kit Features:
  • Broad VNA Coverage, Including Agilent & Anritsu
  • Open, Short, Fixed Broadband Load Configurations
  • DC to 18 GHz VNA Calibration Kit Range
  • In-Series Phase Matched Adapters Available
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov