Pasternack Enterprises TNC to UMCX cable assembly product line offers 14 standard and custom designs which use flexible coaxial cable. TNC to UMCX assemblies are fabricated using 1 different coaxial cable type and 2 unique TNC connectors. Our TNC to UMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.
Pasternack TNC to UMCX cable assemblies are available with 2 unique connector and cable combinations. Customers can select the TNC to UMCX cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, bulkhead, reverse polarity or standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.
Our manufacturing facility certified to ISO 9001:2015 ships TNC to UMCX cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts available. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).