TNC Male Right Angle Connector Clamp/Solder Attachment For RG178, RG196
Product ID:
PE4456
Pricing
Quantity | Price |
1-24 | $27.30 |
25-49 | $25.94 |
50-99 | $24.57 |
100-249 | $23.48 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 292

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | TNC |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
TNC Male Right Angle Connector Clamp/Solder Attachment For RG178, RG196
PE4456 TNC male right angle coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack TNC male connector uses shield/contact clamp/solder as an attachment method. Our male TNC right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack right angle TNC male coaxial connector has a PTFE dielectric type and a VSWR of 1.5. The Pasternack TNC coaxial connector has a brass body with nickel plating. Our PE4456 TNCright angle connector uses brass contact. This TNC male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male TNC connector will ship the same day as purchased. Our TNC right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table