PE4452 TNC male right angle coaxial connector has an interface type of TNC male which is compatible with RG59B/U and RG62 cables and has an impedance of 50 Ohms. Pasternack's TNC male connector uses clamp/solder as an attachment method. This TNC male RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle TNC male coaxial connector has a teflon dielectric type. Pasternack's TNC coaxial connector has a brass body with nickel plating. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle TNC connector has a silver inner contact plating. Our right angle TNC male connector has a length of 1.5 inches, a width of 0.59 inches, and a weight of 0.074 lbs.
This Pasternack right angle male TNC connector will ship the same business day as purchased. Our TNC right angle male connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.