75 Ohm TNC Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Threaded Hole Spacing
Product ID:
PE44178
Pricing
Quantity | Price |
1-24 | $27.39 |
25-49 | $26.02 |
50-99 | $24.65 |
100-249 | $23.56 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2,175
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | TNC |
Connector Gender | Female |
Impedance | 75 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 4 Hole Flange |
Interface Type 1 | Solder Cup |
Description
75 Ohm TNC Female Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch Threaded Hole Spacing
PE44178 TNC female 4 hole flange terminal connector has an interface type of solder cup and a 75 Ohm impedance. Pasternack TNC female 4 hole flange connector uses shield/contact solder as an attachment method.
The Pasternack TNC female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack TNC terminal connector has a brass body with nickel plating. Our PE44178 TNC connector uses brass contact. This TNC female 4 hole flange terminal RF connector is RoHS and REACH compliant.
This Pasternack female TNC 4 hole flange connector will ship the same day as purchased. Our 4 hole flange TNC female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom TNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.