To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Advanced RF Fixed Attenuators with 3.5mm Connectors

Optimize your RF applications with Pasternack’s cutting-edge RF fixed attenuators featuring a 3.5mm connectorized design. These high-quality attenuators boast impressive maximum power ratings of 2W and are specially specified for frequencies up to 26GHz, with the capability to function effectively up to 33GHz.

Achieve Precision RF Control with 3.5mm Connectorized

Check Mark

Availability

Pasternack’s fixed attenuators are in-stock and ready to ship with no minimum order quantities.

Check Mark

Broad Attenuation Range

Fine-tune your signal strength to perfection with attenuation levels ranging from 0dB to 30dB.

Check Mark

High-Frequency Precision

Designed for frequencies up to 26GHz, with functional capability up to 33GHz, for exceptional signal accuracy and consistency.

Advanced RF Fixed Attenuators with 3.5mm Connectors Features

High Power Handling

Engineered to handle high-power levels of up to 2W (CW) for demanding RF environments.

3.5mm Connectorized Designs

Guaranteeing secure and stable connections while simplifying installation and maintenance.

Exceptional Return Loss

Minimized signal reflections while ensuring the majority of the incident RF power is absorbed.

High Linearity

Your signals maintain consistent amplitude and phase characteristics across a wide range of signal strengths.