Unlock the potential of high-frequency applications with Pasternack’s range of mmWave horn antennas, spanning sizes from WR-6 to WR-34. Perfect for test and measurement tasks, these antennas are essential for characterizing antennas and wireless systems across frequencies from 22 GHz to 170 GHz.
Availability
Pasternack’s millimeter waveguide horn antennas are in-stock and ready to ship with no minimum order quantities.
Consistent Performance Across Frequencies
These antennas maintain consistent gain versus frequency for accurate and reliable measurements.
Exceptionally low VSWR
With a VSWR of less than 1.3, these guarantee minimal signal reflection and maximum signal fidelity.
Variety of Flange Options
U-Round, U square, U-Mod, and standard U flange options for easy integration into existing systems.
High-Grade Construction
Made from high-grade copper with gold plating, ensuring durability and consistent performance.
Diverse Polarization Options
Offering both linear and circular polarization options to accommodate different test and measurement scenarios.
Wide Frequency Range
Covering 22 GHz to 170 GHz for a broad array of applications, from microwave radio systems to satellite antenna testing.
WR-22 Waveguide Probe Antenna Operating from 33 GHz to 50 GHz, 6.5 dBi Nominal Gain, UG-383/U Flange
WR-10 Waveguide Dual Polarized Horn Antenna, 75 GHz to 110 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U-M Flange
WR-12 Waveguide Dual Polarized Horn Antenna, 60 GHz to 90 GHz Frequency Range, 15 dBi Nominal Gain, UG-387/U Flange
WR-12 Waveguide Probe Antenna Operating from 60 GHz to 90 GHz, 6.5 dBi Nominal Gain, UG-387/U-M Flange
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.