To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Matching Pads for 50ohm to 75ohm Transmission Lines

Pasternack’s impedance matching pads are equipped with BNC, F-type, N-type, and SMA connectors, ensuring compatibility with a wide range of systems. With an operating frequency of up to 3GHz, they deliver reliable performance for various applications.

Seamless Impedance Matching for Enhanced Connectivity

Check Mark

Availability

Pasternack’s matching pads are in-stock and ready to ship with no minimum order quantities.

Check Mark

Wide Range of Connector Options

From 50ohm BNC to 75ohm F-type, these pads offer diverse gender configurations.

Check Mark

High-Frequency Performance

An operating frequency range of up to 3GHz for reliable performance in demanding applications.

Matching Pads for 50ohm to 75ohm Transmission Lines Features

Versatile Impedance Matching

Achieve precise impedance matching between 50ohm and 75ohm transmission lines.

Durable Construction

Constructed with high-quality materials for long-lasting performance and reliability.

Compact Design

Compact and lightweight design ensures easy integration into existing setups without adding bulk.

Easy Installation

Simple installation process for quick and hassle-free setup, minimizing downtime.