Elevate your signal management capabilities with Pasternack's RF fixed attenuators featuring 2.4mm connectors and high-power ratings. Designed for precision and reliability, these attenuators are essential for optimizing signal strength and integrity in a variety of high-frequency applications.
Availability
Pasternack’s fixed attenuators are in-stock and ready to ship with no minimum order quantities.
Exclusive Supply
Ensure your projects have the advantage of exclusive and hard-to-find components.
Unparalleled Signal Control
Achieve optimal signal strength and integrity with a wide range of attenuation options.
2.4mm Connectorized Design
2.4mm connectorized designs for secure and reliable connection.
High Power Ratings
Max power ratings up to 5W (CW) for reliable performance in demanding applications.
Wide Attenuation Range
Attenuation levels from 1dB to 30dB for precise signal control options.
High-Frequency Performance
Parts specified at 50GHz for superior signal management in high-frequency signal control.
1 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
2 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
3 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
6 dB Fixed Attenuator, 2.4mm Male to 2.4mm Female Stainless Steel Body Rated to 2 Watts Up to 50 GHz
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.