Discover the unparalleled reliability of Pasternack’s RF fixed attenuators and terminations, engineered for optimal performance up to 18GHz. These components are perfect for a wide range of applications, including telecommunications, defense, and aerospace projects, where precision and durability are critical.
Availability
Pasternack’s fixed attenuators and terminations are in-stock and ready to ship with no minimum order quantities.
Built to Last
Designed from brass and stainless-steel for exceptional durability and resistance to wear and tear.
Streamlined Installation
Engineered for quick and straightforward installations, reducing setup times and faster project turnaround.
Connector Diversity
SMA, N-type, and TNC designs ensure versatile connectivity options for all your RF needs.
Optimized Attenuation
Choose from attenuation levels between 1 to 40dB for tailored signal strength in your projects.
High Power Capacity
Max power ratings up to 5W for supporting a broad range of high-power applications.
Extended Frequency Range
Superior performance up to 18GHz for consistent quality and performance in high-frequency applications.
1dB RF fixed attenuator 2W, DC to 3GHz, SMA male to female, Stainless Steel
2dB RF fixed attenuator 2W, DC to 3GHz, SMA male to female, Stainless Steel
15 dB RF fixed attenuator 2W, DC to 6GHz, SMA Male to SMA Female, Stainless Steel
20 dB RF fixed attenuator 2W, DC to 6GHz, SMA Male to SMA Female, Stainless Steel
Pasternack's goal with launching a new website is to simplify your purchase experience, so you can get back to more important things. Tell us what you think of our new site.