To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Hand Conformable Coax Cables 50 Ohm Standard

Pasternack Enterprises' standard formable 50 Ohm coax RF cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our coax cable is designed to precise RF industry specifications with single shielding.


Pasternacks' standard formable 50 Ohm coax RF cables are produced in diameters of 0.047, 0.085, 0.098, 0.141, 0.161 and 0.250 inches. Size and construction materials determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including PTFE versions result in a wide range of performance characteristics. Our coax cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.


Our facility certified to ISO 9001:2015 ships standard formable 50 Ohm coax RF cables the same day from the deepest, broadest inventory of microwave and RF part numbers available. Exceptional technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Max Frequency (GHz)

No. of Shields

Dielectric Type