SPDT Electromechanical Relay Latching Switch, Self Cut-Off, DC to 26.5 GHz, 90W, 5M Lifecycles, 28V, Indicators, TTL, Supression Diodes, SMA
Product ID:
PE71S6442
Pricing
Quantity | Price |
1-4 | $341.26 |
5-9 | $327.61 |
10-24 | $313.96 |
25-99 | $300.31 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Switch Design | SPDT |
Minimum Frequency | DC |
Maximum Frequency | 26.5 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.7:1 |
Maximum Insertion Loss | 0.6 dB |
Minimum Isolation | 50 dB |
Description
SPDT Electromechanical Relay Latching Switch, Self Cut-Off, DC to 26.5 GHz, 90W, 5M Lifecycles, 28V, Indicators, TTL, Supression Diodes, SMA
PE71S6442 electromechanical RF relay switch from Pasternack is a spdt switch design with latching actuator. Our spdt electromechanical RF latching switch uses SMA connectors at 50 Ohms. This SMA RF relay spdt switch has a maximum frequency of 26.5 GHz and maximum power of Watts. The Pasternack radio frequency spdt SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage and switching speed of 20ms.
SMA spdt electro mechanical RF relay latching switch features Self Cut Off, Indicators, TTL Logic with an isolation minimum of 50 dB. Spdt electromechanical relay radio frequency latching switch PE71S6442 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our spdt SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table