To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

PIN Diode SP8T Switches

RF PIN diode SP8T switches are passive devices that route a high frequency signal through a set transmission path. PIN diode SP8T switches from Pasternack are most commonly used in RF, microwave and millimeter test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our RF, microwave and millimeter wave PIN diode SP8T switches are RoHS and REACH compliant.


Our PIN diode RF SP8T switches are available with 2.92mm and SMA connectors. These broadband SP8T PIN diode switches have frequency capabilities ranging from 500 MHz to 18 GHz depending on type and style and very low VSWR. Pasternack Enterprises PIN diode SP8T RF, microwave and millimeter wave switches have a power rating between 0.1 Watts and 1 Watts and a maximum speed threshold between 100 and 250 nanoseconds (nsec).


The Pasternack facility certified to ISO 9001:2015 ships our RF, microwave and millimeter wave PIN diode SP8T switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available for same day shipping worldwide. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Connector Series