SP4T High Power PIN Diode Switch Operating from 30 MHz to 512 MHz up to 200 Watts Average Power (+53 dBm) and N Type

Product ID: PE71S8003

Pricing

QuantityPrice
1-4$2,852.30
5-9$2,738.21
10-24$2,624.12
25-99$2,510.02
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency30 MHz
Maximum Frequency512 MHz
Impedance50 Ohm
Maximum Input Power200 Watts
Maximum Input VSWR1.4:1
Maximum Insertion Loss0.75 dB
Minimum Isolation50 dB

Description