SMC Jack to SMC Jack Bulkhead Mount Adapter
Product ID:
PE9121
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMC |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMC |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 10 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Mount Method 2 | Bulkhead |
Description
SMC Jack to SMC Jack Bulkhead Mount Adapter
SMC adapter PE9121 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMC to SMC adapter is a in-series coaxial adapter design. This 50 Ohm SMC adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 10 GHz.
SMC jack to SMC jack adapter is one of the many RF components that ship same day as they are ordered. PE9121 jack SMC to jack SMC adapter has a straight body. This Pasternack straight SMC coax adapter is a in-line RF adapter.
Our jack SMC to jack SMC adapter PE9121 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMC to SMC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.