SMB Jack Connector Solder Attachment .062 inch End Launch PCB, .030 inch Diameter
Product ID:
PE44129
Pricing
Quantity | Price |
1-24 | $3.00 |
25-49 | $2.85 |
50-99 | $2.70 |
100-249 | $2.58 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,133
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMB |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Interface Type 1 | .062 inch End Launch |
Description
SMB Jack Connector Solder Attachment .062 inch End Launch PCB, .030 inch Diameter
PE44129 SMB jack pcb connector has an interface type of .062 inch end launch and a 50 Ohm impedance. Pasternack SMB jack connector uses shield/contact solder as an attachment method.
The Pasternack SMB jack pcb connector has a PTFE dielectric type. The Pasternack SMB pcb connector has a brass body with gold plating. This SMB jack pcb RF connector is RoHS and REACH compliant.
This Pasternack jack SMB connector will ship the same day as purchased. Our SMB jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.