SP6T 0.03 dB Low Insertion Loss Repeatability Relay Latching Switch, Terminated, DC to 20 GHz, 70W, 24V, Indicators, Self Cut Off, SMA
Product ID:
PE71S6331
Pricing
Quantity | Price |
1-4 | $1,727.14 |
5-9 | $1,658.05 |
10-24 | $1,588.97 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2
![Shipping Truck](/App_Themes/Skin_3/Content/images/SVGs/icon-truck.svg)
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series | SMA |
Connector Gender | Female |
Switch Design | SP6T |
Minimum Frequency | DC |
Maximum Frequency | 20 GHz |
Impedance | 50 Ohm |
Maximum Input Power (CW) | 70 Watts |
Maximum Insertion Loss | 0.6 dB |
Description
SP6T 0.03 dB Low Insertion Loss Repeatability Relay Latching Switch, Terminated, DC to 20 GHz, 70W, 24V, Indicators, Self Cut Off, SMA
PE71S6331 electromechanical RF relay switch from Pasternack is a SP6T design. Our SP6T electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SP6T switch has a maximum frequency of 20 GHz and maximum power of 70 Watts. The Pasternack radio frequency SP6T SMA electro-mechanical relay switch is rated at a control voltage of 24 Volts, indicator voltage 60 and switching speed of 15ms.
SMA SP6T electro mechanical RF relay switch features Indicators, Self Cut Off, Reset with an isolation minimum of dB. SP6T electromechanical relay radio frequency switch PE71S6331 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP6T SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.