To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

SP12T Electromechanical Relay Latching Switch, Terminated, DC to 12.4 GHz, up to 240W, 28V Self Cut Off, Auto Reset, Indicators, Diodes, SMA

Product ID: PE71S6082
Product discontinued.
Search for alternative Electromechanical Relay Switches or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP12T
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Impedance50 Ohm
Maximum Input Power (CW)120 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB

Description

SP12T Electromechanical Relay Latching Switch, Terminated, DC to 12.4 GHz, up to 240W, 28V Self Cut Off, Auto Reset, Indicators, Diodes, SMA

PE71S6082 electromechanical RF relay switch from Pasternack is a SP12T design. Our SP12T electromechanical RF switch uses SMA connectors at 50 Ohm. This SMA RF relay SP12T switch has a maximum frequency of 12.4 GHz and maximum power of 120 Watts. The Pasternack radio frequency SP12T SMA electro-mechanical relay switch is rated at a control voltage of 28 Volts, indicator voltage 30 and switching speed of 50ms.

SMA SP12T electro mechanical RF relay switch features Self Cut Off, Auto Reset, Indicators, Diodes with an isolation minimum of 60 dB. SP12T electromechanical relay radio frequency switch PE71S6082 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our SP12T SMA coaxial RF relay electromechanical switch can ship worldwide the same day that it is bought as with our other available RF parts.