SMA Male to SMA Female Radius Right Angle Gold Plated Stainless Steel Adapter
Product ID:
PE91493
Pricing
Quantity | Price |
1-24 | $83.99 |
25-49 | $79.79 |
50-99 | $75.59 |
100-249 | $72.23 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,769
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | SMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 18 GHz |
Adapter Body Style | Radius Right Angle |
Connector Mount Method 1 | None |
Connector Body Material 1 | Stainless Steel |
Connector Body Plating 1 | Gold |
Connector Mount Method 2 | None |
Connector Body Material 2 | Stainless Steel |
Connector Body Plating 2 | Gold |
Description
SMA Male to SMA Female Radius Right Angle Gold Plated Stainless Steel Adapter
SMA adapter PE91493 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMA adapter is a in-series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 18 GHz.
SMA male to SMA female adapter is one of the many RF components that ship same day as they are ordered. PE91493 male SMA to female SMA adapter has a radius right angle body. This Pasternack radius right angle SMA coax adapter is a 90 degree swept elbow adapter.
Our male SMA to female SMA adapter PE91493 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to SMA radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.