RP SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100
Product ID:
PE4771
Pricing
Quantity | Price |
1-24 | $28.39 |
25-49 | $26.97 |
50-99 | $25.55 |
100-249 | $24.42 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 229
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Reverse Polarity |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG174 |
Interface Type 2 | RG316 |
Interface Type 3 | RG188 |
Interface Type 4 | PE-B100 |
Interface Type 5 | PE-C100 |
Interface Type 6 | .100 inch |
Interface Type 7 | LMR-100 |
Description
RP SMA Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100
PE4771 reverse polarity SMA male coaxial connector has an interface type of RG174, RG316, RG188, PE-B100, PE-C100, .100 inch, LMR-100 and a 50 Ohm impedance. Pasternack reverse polarity SMA male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack reverse polarity SMA male coaxial connector has a PTFE dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. This reverse polarity SMA male coaxial RF connector is RoHS and REACH compliant.
This Pasternack reverse polarity male SMA connector will ship the same day as purchased. Our SMA reverse polarity male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.