SMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X
Product ID:
EZ-240-SM-RA
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Interface Type 1 | LMR-240 |
Interface Type 2 | PE-C240 |
Interface Type 3 | RG8X |
Description
SMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X
EZ-240-SM-RA SMA male right angle coaxial connector has an interface type of LMR-240, PE-C240, RG8X and a 50 Ohm impedance. Pasternack SMA male connector uses shield/contact crimp/non-solder contact as an attachment method.
The Pasternack right angle SMA male coaxial connector has a teflon dielectric type. The Pasternack SMA coaxial connector has a brass body with nickel plating. Our EZ-240-SM-RA SMAright angle connector uses phosphor bronze contact. This SMA male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male SMA connector will ship the same day as purchased. Our SMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.