To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

High Power Limiter, SMA, 200W Peak Power, 100 ns Recovery, 14 dBm Flat Leakage, 2 GHz to 18 GHz

Product ID: PE80L2001

Pricing

QuantityPrice
1-4$6,550.00
5-9$6,288.00
10-24$6,026.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency2 GHz
Maximum Frequency18 GHz
Maximum Insertion Loss2 dB
Design TypeHigh Power
Peak Power200 Watt
Leakage (CW)14 dBm

Description