Precision SMA Female to SMP Male Smooth Bore Adapter

Product ID: PE91049
Product discontinued.
Replaced with PE91551.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max26.5 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Connector Body Material 2Passivated Stainless Steel

Description

Precision SMA Female to SMP Male Smooth Bore Adapter

SMA adapter PE91049 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our SMA to SMP adapter is a between series coaxial adapter design. This 50 Ohm SMA adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 26.5 GHz.

SMA female to SMP male adapter is one of the many RF components that ship same day as they are ordered. PE91049 female SMA to male SMP adapter has a straight body. This Pasternack straight SMA coax adapter is a in-line RF adapter.

Our female SMA to male SMP adapter PE91049 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This SMA to SMP radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.