SHV Plug to Straight Cut Lead Cable Using 93 Ohm RG62 Coax
Product ID:
PE3C6972
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications. |
Connector 1 Series | SHV |
Connector 1 Gender | Plug |
Connector 1 Polarity | Standard |
Connector Angle 1 | Straight |
Connector 1 Impedance | 50 Ohm |
Connector 2 Series | Straight Cut Lead |
Connector 2 Gender | Hermaphroditic |
Connector 2 Polarity | Standard |
Connector Angle 2 | Straight |
Connector 1 Body Material | Brass |
Connector 1 Body Plating | Nickel |
RF Cable Part Number | RG62A/U |
RF Cable Type | RG62 |
RF Cable Impedance | 93 Ohm |
Description
SHV Plug to Straight Cut Lead Cable Using 93 Ohm RG62 Coax
Radio frequency assembly SHV plug to straight cut lead cable using 93 Ohm RG62 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The SHV plug to straight cut lead cable using 93 Ohm RG62 coax, SHV cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SHV to straight cut lead cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SHV cable connection on one end and straight cut lead cable connection on the other. Our SHV to straight cut lead cable assemblies have a plug gender on end 1 and sexless on end 2. PE3C6972 can also be known as a SHV male to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased.
SHV male to straight cut lead sexless cable assembly PE3C6972 is built with RG62 which is a flexible coax type. The Pasternack flexible SHV cable assembly is manufactured with SHV to straight cut lead cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this SHV plug to straight cut lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6972 can also be used in the other direction and will be straight cut lead sexless to SHV plug cable assembly if the opposite connectivity is required.
SHV male to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SHV to straight cut lead cable assembly for quick shipment worldwide. Variations of SHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this SHV plug to straight cut lead cable using 93 Ohm RG62 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.