Pasternack Enterprises SHV jack to SHV plug cable assembly product portfolio offers 6 standard and custom designs using Flexible coax cable. SHV jack to SHV plug assemblies are manufactured with 1 unique cable type and 1 unique SHV connector. Our SHV jack to SHV plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.
Pasternack SHV jack to SHV plug cable assemblies are built with 1 unique connector and cable combination. You can select the SHV jack to SHV plug cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, Bulkhead, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.
Our facility certified to ISO 9001:2015 ships SHV jack to SHV plug cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts available. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).