SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG174, RG316, RG188, .480 inch D Hole
Product ID:
PE45556
Pricing
Quantity | Price |
1-24 | $68.99 |
25-49 | $65.54 |
50-99 | $62.09 |
100-249 | $59.33 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 505
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SHV |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | Bulkhead |
Interface Type 1 | RG174 |
Interface Type 2 | RG316 |
Interface Type 3 | RG188 |
Description
SHV Jack Bulkhead Mount Connector Clamp/Solder Attachment for RG174, RG316, RG188, .480 inch D Hole
PE45556 SHV jack bulkhead coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack SHV jack bulkhead connector uses shield/contact clamp/solder as an attachment method.
The Pasternack SHV jack bulkhead coaxial connector has a PTFE dielectric type. The Pasternack SHV coaxial connector has a brass body with nickel plating. Our PE45556 SHV connector uses brass contact and a nickel plating material. This SHV jack bulkhead coaxial RF connector is REACH compliant.
This Pasternack jack SHV bulkhead connector will ship the same day as purchased. Our bulkhead SHV jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SHV connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table