To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.

Reflective SPDT Wideband PIN Diode Switch Operating from 52 GHz to 72 GHz Up to 20 dBm, 100 nsec max and 1.85mm

Product ID: PE71S1111

Pricing

QuantityPrice
1-4$11,385.00
5-9$10,929.60
10-24$10,474.20
25-99$10,018.80
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector SeriesField Replaceable 1.85mm
Connector GenderFemale
Switch DesignReflective
Minimum Frequency52 GHz
Maximum Frequency72 GHz
Impedance50 Ohm
Maximum Input Power20 dBm
Maximum Input VSWR3:1
Maximum Insertion Loss6 dB
Minimum Isolation30 dB

Description